vl Dimension Factor (number of entries)
Data Type:Unsigned8
Access:ro
PDO Mapping:no
Unit: ---
Range: 2
Default Value: 2
Store Supported: No
Description: Highest sub-index supported
Notes:
- This object is used only for Velocity_mode (vl).
Data Type:Unsigned8
Access:ro
PDO Mapping:no
Unit: ---
Range: 2
Default Value: 2
Store Supported: No
Description: Highest sub-index supported
Notes:
- This object is used only for Velocity_mode (vl).
Copyright © 2023 Kollmorgen |