vl Velocity deceleration (number of entries)
Index.Sub | 6049.0H |
Data Type | Unsigned8 |
Access | Read Only |
PDO Mappable | No |
Unit | -- |
Range |
2 |
Default Value | 2 |
Store Supported | No |
Description | Highest sub-index supported |
Notes |
This object is used only for Velocity Mode (vl). |