AOUT.PSCALE
Description
AOUT.PSCALE is an analog position scale factor that scales the analog output (AOUT.VALUE ) for AOUT.MODE = 6, or 7 (actual position or position error) per 10 V of analog input or output.
General Information
Type |
NV Parameter |
Units |
Depends on UNIT.PROTARY or UNIT.PLINEAR Rotary: counts/V,rad/V, deg/V, Linear: counts/V, mm/V, µm/V, |
Range |
Rotary: 1 to 9,223,372,036,854,775 counts/V 0 to 13,493,026.816 rad/V 0 to 773,094,113.280 deg/V 0 to 10,737,418.240 (Custom Units)/V 0 to 140,737,488,355.327 16-bit counts/V Linear: 1 to 9,223,372,036,854,775 counts/V 0 to 2,147,483.648 mm/V 0 to 2,147,483,648.000 µm/V 0 to 10,737,418.240 (Custom UnitsCustom Units)/V 0 to 140,737,488,355.327 16-bit counts/V |
Default Value |
Rotary: 1 counts/V 0 rad/V 0 deg/V 0 (Custom Units)/V 0 16-bit counts/V Linear: 1 counts/V 0 rad/V 0 deg/V 0 (Custom Units)/V 0 counts16 bit/V |
Data Type |
Float |
Start Version |
M_01-01-01-000 |
Variants Supported
Variant | Supported |
---|---|
AKD Base | Yes |
AKD with Position Indexer | Yes |
AKD EtherCAT | Yes |
AKD CANopen | Yes |
AKD BASIC | Yes |
AKD SynqNet | Yes* |
AKD EtherNet/IP | Yes |
AKD PROFINET | Yes |
AKD Sercos® III | Yes |
AKD-N | No |
AKD-C | No |
*In SynqNet, a parameter may be available in the firmware but have no effect on the system. See SynqNet Supported Parameters.
Fieldbus Information
If your drive type is listed as supported but no index, address, or instance number is listed, then this parameter is accessible through WorkBench, but not over your fieldbus type.
Index/Subindex | Object Start Version |
---|---|
3471h/0 |
M_01-00-00-000 |
Fieldbus | Address | Attributes | Signed? |
---|---|---|---|
PROFINET |
2012 | DWord | Yes |
Sercos® III | 8 Octets |
Instance | Data Size | Data Type |
---|---|---|
13 | 8 Byte Signed | Position |
Register Address | Is 64 bit? | Attributes | Signed? | Object Start Version |
---|---|---|---|---|
24 |
Yes | 64 bit | No | M_01-03-00-000 |