FB1.SFDCRCERRORCOUNT
Description
FB1.SFDCRCERRORCOUNT reads the number of communication errors on a SFD (Gen 2 and 3) feedback device.
General Information
Type |
R/O Parameter |
Units |
N/A |
Range |
0 to 255 |
Default Value |
0 |
Data Type |
Integer |
Start Version |
M_01-19-01-000 |
Variants Supported
Variant | Supported |
---|---|
AKD Base | Yes |
AKD with Position Indexer | Yes |
AKD EtherCAT | Yes |
AKD CANopen | Yes |
AKD BASIC | Yes |
AKD SynqNet | Yes* |
AKD EtherNet/IP | Yes |
AKD Profinet | Yes |
AKD sercos® III | Yes |
AKD-N | Yes |
AKD-C | No |
*In SynqNet, a parameter may be available in the firmware but have no effect on the system. See SynqNet Supported Parameters.
Fieldbus Information
If your drive type is listed as supported but no index, address, or instance number is listed, then this parameter is accessible through WorkBench, but not over your fieldbus type.
Fieldbus |
Index/Subindex |
Object Start Version |
---|---|---|
EtherCAT COE and CANopen |
5481h /0 |
M_01-19-01-000 |
Fieldbus |
Address |
Attributes | Signed? |
---|---|---|---|
Profinet |
3153 |
Byte | No |
sercos® III | 2 Octets |
Fieldbus | Instance | Data Size | Data Type |
---|---|---|---|
EtherNet/IP | 1153 | 1 Byte | Integer |
Fieldbus |
Index/Subindex |
Is 64 bit? | Attributes | Signed? |
---|---|---|---|---|
Modbus | 3122 | No | 8 bit | No |
Related Topics