PWM0.MODE
Description
PWM0.MODE configures where values for duty cycle and periodic length of the PWM0 signal are taken from:
- PWM0.MODE = 0: duty cycle and periodic length are taken from the keywords PWM0.DUTYCYCLE and PWM0.PERIOD. This includes values written acyclically to those keywords from the fieldbus.
- PWM0.MODE = 1: duty cycle and periodic length are taken from cyclic fieldbus data.
General Information
Type |
NV Parameter |
Units |
N/A |
Range |
0 to 1 |
Default Value |
0 |
Data Type |
Integer |
See Also |
|
Start Version |
M_01-19-04-000 |
Variants Supported
Variant | Supported |
---|---|
AKD Base | No |
AKD with Position Indexer | No |
AKD EtherCAT | No |
AKD CANopen | No |
AKD BASIC | No |
AKD SynqNet | Yes* |
AKD EtherNet/IP | No |
AKD PROFINET | No |
AKD Sercos® III | Yes |
AKD-N | No |
AKD-C | No |
*In SynqNet, a parameter may be available in the firmware but have no effect on the system. See SynqNet Supported Parameters.