AKT2G-SDI-004-000

Safety Terminal with 4 Digital Fail-safe Inputs

The AKT2G-SDI-004 is a digital input terminal with floating contacts for 24 V DC. The Bus Terminal has 4 fail-safe inputs.

With a two-channel connection, the AKT2G-SDI-004 meets the requirements of IECClosed International Electrotechnical Commission - A not-for-profit, non-governmental international standards organization that prepares and publishes International Standards for all electrical, electronic and related technologies. 61508:2010 SIL 3, DIN EN ISO 13849-1:2015 (Cat 4, PL e), UL508, UL1998 and UL991.

The safety terminal has the typical design of an EtherCATClosed Ethernet ofr Control Automation Technology. EtherCAT® is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT is to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs. terminal.

Figure 8-52: AKT2G-SDI-004 – safety terminal with 4 digital fail-safe inputs

Intended Use


  • Caution - Risk of injury!

    Safety components may only be used for the purposes described below!

The safety terminals expand the application range of the E-Bus terminal system with functionsClosed A function calculates a result according to the current value of its inputs. A function has no internal data and is not linked to declared instances. that enableClosed Enable signal for the drive, Hardware-Enable with 24V signal to X8, Software-Enable command by setup Software, fieldbus or permanently set. Both are required for enabling the drive. them to be used for machineClosed The complete assembly of all connected parts or devices, of which at least one is movable. safety applications. The safety terminals are designed for machine safety functions and directlyClosed The orientation components of a vector in space. associated industrial automation tasks. They are therefore only approved for applications with a defined fail-safe state. This safe state is the wattless state. Fail-safety according to the relevant standards is required.

The safety terminals enable connection of:

The following safety components have been developed for these tasks:

  • The AKT2G-SDI-004 is an EtherCAT Terminal with 4 digital fail-safe inputs.
  • The AKT2G-SDO-004 is an EtherCAT Terminal with 4 digital fail-safe outputs.

These safety components are suitable for operation on the

  • Kollmorgen AKT2G-ECT-000-000 series Bus Couplers

  • Power supply from SELV/PELV power supply unit!

    The safety components must be supplied with 24 VDC by an SELV/PELV power supply unit with an output voltage limit Umax of 36 VDC. Failure to observe this can result in a loss of safety.


  • Follow the machinery directive!

    The safety components may only be used in machines as defined in the machinery directive.


  • Ensure traceability!

    The buyer has to ensure the traceability of the device via the serial number.

Technical Data

Product designation

AKT2G-SDI-004

Number of inputs

4

Status display

4 (one green LED per input)

Reaction time (read input/write to E-bus)

typically: 4 ms,

maximum: see error reaction time

Error reaction time

≤ watchdog time

Cable length between sensor and terminal

unshielded max. 100 m (0.75 or 1 mm²) shielded max. 100 m (0.75 or 1 mm²)

Output current of the clockClosed Clock signal. outputs

typically 10 mA, max. 15 mA

Input process image

6 bytes

Output process image

6 bytes

AKT2G-SDI-004 supply voltage (PELV)

24 VDC (–15% / +20%)

Signal voltage "0" inputs

-3 V to 5 V (EN 61131-2, type 3) see section Characteristic curve of the inputs

Signal voltage "1" inputs

11 V to 30 V (EN 61131-2, type 3) see section Characteristic curve of the inputs.

Current consumption of the modular electronics at 24 V (without current consumption of sensors)

4 channels occupied: typically 12 mA

0 channels occupied: typically 1.4 mA

Current consumption via E-bus

4 channels occupied: approx. 200 mA

Power dissipation of the terminal

typically 1 W

Electrical isolation (between the channels)

no

Electrical isolation (between the channels and the E-bus)

yes

Insulation voltage (between the channels and the E-bus, under common operating conditions)

insulation tested with 500 VDC

Dimensions (W x H x D)

12mm x 100mm x 68mm

Weight

approx. 50 g

Permissible ambient temperature (operation) up to SW 05

0 °C to +55 °C (see note in Installation Position and Minimum Distances)

Permissible ambient temperature (operation) from SW 06 (week 02/2014)

-25°C to +55 °C (see note in Installation Position and Minimum Distances)

Permissible ambient temperature (transport/storage)

-40°C to +70°C

Permissible air humidity

5% to 95%, non-condensing

Permissible air pressure (operation/storage/transport)

750 hPa to 1100 hPa

(this corresponds to a height of approx. -690 m to 2450 m over sea level assuming an international standard atmosphere)

Climate category according to EN 60721-3-3

3K3

(the deviation from 3K3 is possible only with optimal environmental conditions and also applies only to the technical data which are specified differently in this documentation)

Permissible level of contamination according to EN 60664-1

level of contamination 2

(comply with the section Safety I/O Maintenance

Impermissible operating conditions

Safety terminals must not be used under the following operating conditions:

•   under the influence of ionizing radiation (that exceeds the level of the natural environmental radiation)

•   in corrosive environmentsClosed Environment objects are global objects that exist before the execution of the script. Typically, they are global objects of Astrolab that can be accessed from the script.

•   in an environment that leads to unacceptable soiling of the Bus Terminal

EMC immunity/emission

conforms to EN 61000-6-2 / EN 61000-6-4

Vibration/shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27

Shocks

15 g with pulse duration 11 ms in all three axes

Protection class

IP20

Permitted operating environment

In the control cabinet or terminal box, with minimum protection class IP54 according to IEC 60529

Permissible installation position

see section Installation Position and Minimum Distances

Approvals

CE, cULus

Safety Parameters

Key Figures

AKT2G-SDI-004

Lifetime [a]

20

Prooftest Interval [a]

not required 1

PFHD

1.11E-09

%SIL3

1.11%

PFD

8.29E-05

%SIL3

8.29 %

MTTFd

high

DC

high

Performance level

PL e

Category

4

HFT

1

Element classification 2

Type B

  1. Special proof tests are not required during the entire service life of the AKT2G-SDI-004 EtherCAT terminal.
  2. Classification according to IEC 61508-2:2010 (section 7.4.4.1.2 and 7.4.4.1.3)

The AKT2G-SDI-004 EtherCAT Terminal can be used for safety-related applications within the meaning of IEC 61508:2010 up to SIL3 and EN ISO 13849-1 up to PL e (Cat4).

For the calculation or estimation of the MTTFd value from the PFHD value, further information can be found in ISO 13849-1:2015 Table K.1.

Characteristic curve of the inputs

The characteristic curve of the inputs is similar to type 3 according to EN 61131-2.

Figure 8-53: Characteristic curve of the inputs

Dimensions

Width 12 mm (side-by-side installation)
Height 100 mm
Depth 68 mm

Figure 8-54: Dimensions of the AKT2G-SDI-004. Click the image for an actual size image.

Block Diagram of the AKT2G-SDI-004

Figure 8-55: Block diagram of the AKT2G-SDI-004

The block diagram shows the basic configuration of a channel in the AKT2G-SDI-004. The part with a red border is present four times in the terminal.

AKT2G-SDI-004 Pin Assignment

Figure 8-56: AKT2G-SDI-004 pin assignment

Terminal point Input Signal

1

1

Input 1+

2

Input 1-

3

3

Input 3+

4

Input 3-

5

2

Input 2+

6

Input 2-

7

4

Input 4+

8

Input 4-

Signal Cables

Permitted Cable Length

Figure 8-57: Permitted cable length

When connecting a single switching contact via its own continuous cabling (or via a non-metallic sheathed cable), the maximum permitted cable length is 100 m.

The use of contact points, connectors or additional switching contacts in the cabling reduces the maximum propagation.

Cable Routing

Figure 8-58: Cable Routing


  • Route the signal cable separately!

    The signal cable must be routed separately from potential sources of interference (e.g., motorClosed An actuator focused to a movement, converting electrical energy in a force or torque. supply cables, 230 VAC power cables etc.)!

    Interference caused by cables routed in parallel can influence the signal form of the test pulses and thus cause diagnostic messages (e.g., sensor errors or OpenLoad errors).

    • D: Distance between the cable ducts should be as large as possible.
    • Blue arrows: signal line.
    • Red arrows: potential source of interference.

The common routing of signals, together with other clocked signals in a common cable, also reduces the maximum propagation, since crosstalk of the signals can occur over long cable lengths and cause diagnostic messages.

The test pulses can be switched off (sensor test parameter) if the connection of a common cable is unavoidable. However, this leads to a reduction in the degree of diagnostic cover when calculating the performance level.

Test Pulses

The typical length of a test pulse (switching from 24 V to 0 V and back to 24 V) is 350 µs and takes place approx. 250 times per second.

The test pulses at the outputs Input 1+ to Input 4+ are generated separately for each channel in order to be able to detect cross-circuits between the individual channels of a terminal and also between channels of different terminals. In order to generate test pulses as shown in the diagram, the sensor test active safety parameter must be set to true for the respective channels. The test cycle for all four channels is typically 4 ms. The times between the test pulses of different channels vary, thus allowing better diagnostic detection.

Figure 8-59: Typical course of test pulses of the inputs

If self-testing sensors are to be used on the safe inputs, please refer to chapter Configuration for light barriers, light grids, light curtains etc.