Drives

This section details the following drives:

AKD part number Description
AKD-B00106 120/240 VAC 1.5A Drive
AKD-B00306 120/240 VAC 3A Drive
AKD-B00606 120/240 VAC 6A Drive
AKD-B01206 120/240 VAC 12A Drive
AKD-B02406 120/240 VAC 24A Drive
AKD-B04806 120/240 VAC 48A Drive
AKD-B00107 240/480 VAC 1.5A Drive
AKD-B00307 240/480 VAC 3A Drive
AKD-B00607 240/480 VAC 6A Drive
AKD-B01207 240/480 VAC 12A Drive
AKD-B02407 240/480 VAC 24A Drive
AKD-N00307 3A Distributed Servo Drive
AKD-N00607 6A Distributed Servo Drive

Table 8-5: List of AKD Drives

Related Documents

For further information on drives, refer to the following manuals:

Drives Guide   Description
AKD Quick Start Contains all information needed to safely install and setup an AKD drive
AKD PDMM Installation Manual Covers the most important points to install the drive hardware and software
Provides instructions for basic drive setup and connection to a network
AKD User Manual Describes how to use your drive in common applications. It also provides tips for maximizing your system performance with the AKD
AKD2G Installation Manual  
AKD Accessories Manual Includes technical data and dimensional drawings of accessories such as cables, brake resistors, and mains supplies
AKD EtherCAT Manual Describes the installation, setup, range of functions, and software protocol for the EtherCATClosedEtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs AKD product series
AKD2G EtherCAT Manual  
S300 Reference Documentation Kollmorgen website that gives access to all S300Closed"Servostar 300 drive" See Servo Drive in Glossary manuals
S700 Reference Documentation Kollmorgen website that gives access to all S700Closed"Servostar 700 drive" See Servo Drive in Glossary manuals

Table 8-6: List of Drive Manuals


  • The AKD manuals are located under:
    C:\Program Files\Kollmorgen\AKD WorkBench 1.0.x.y\WebHelp
    (x.y must be replaced with the version number)
    (this location differs if you chose another location when installing AKD).


  • Refer to our Web site for up-to-date information and material that are available in the Automation Component Solutions section.
    Note that you first need to log in before accessing KAS Literature.

Concept Link IconSee Also