HMI

HMIClosed"Human-machine interfaces " Also known as computer-human interfaces (CHI), and formerly known as man-machine interfaces, they are usually employed to communicate with PLCs and other computers, such as entering and monitoring temperatures or pressures for further automated control or emergency response part number Description KVB Tech. Manual
AKI2G-CDA-MOD-05T-000, 5" LCD Display Graphical Display 7" TFT LCD, Touchscreen v2.20
AKI2G-CDA-MOD-07T-000, 7" LCD Display Graphical Display 5" TFT LCD, Touchscreen v2.20
AKI2G-CDB-MOD-07T-000, 7" LCD Display Graphical Display 7" TFT LCD, Touchscreen v2.20
AKI2G-CDB-MOD-12T-000, 12" LCD Display Graphical Display 12" TFT LCD, Touchscreen v2.20
AKI-CDC-MOD-12T-000 Graphical Display 12.1" TFT LCD, Touchscreen v2.0
AKI-CDC-MOD-15T-000 Graphical Display 15.4" TFT LCD, Touchscreen v2.0
AKI-CDC-MOD-21T-000 Graphical Display 21.5" TFT LCD, Touchscreen v2.0

Table 8-1: List of KAS HMI


  • Refer to our Web site for up-to-date information and material that are available in the Automation Component Solutions section.
    Note that you first need to log in before accessing KAS Literature.

Concept Link IconSee Also