SAFEPARAM.ENCODER3.SILSELECTION
Description
Select the desired SIL level if EnDat 2.2 is used as Encoder 3.
| Value | Description |
|---|---|
| 0 | SIL3 |
| 1 | SIL2 |
Context
Related safety parameters:
(➜ # 1, SAFEPARAM.ENCODER3.TYPE)
(➜ # 1, SAFEPARAM.ENCODER3.MAXACCSIL3)
General Information
| Type | Read / Write |
| Units | N/A |
| Range | 0, 1 |
| Default value | 0 |
| Data type | Enum |
| Stored in non-volatile memory | No |
Fieldbus Information
| Command | Index | Subindex | Data Type | Units | Float Scale | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|
| SAFEPARAM.ENCODER3.TYPE | 3103h | 06h | Unsigned8 | - | - | Read / Write | No |





