ASCII Objekt-Reference 

 

Home 

Screen page "Digital I/O" 

Cycle time of the digital I/O functions: 1 ms.
The states of the digital inputs/outputs are shown. 

Digital inputs DIGITAL-IN1 / DIGITAL-IN2 / PSTOP / NSTOP 

ASCII:
IN1MODE, IN2MODE, IN3MODE, IN4MODE, 

Default: 0 

valid for all OPMODES 

ASCII:
IN1TRIG, IN2TRIG,
IN3TRIG, IN4TRIG, 

Default: 0 

valid for all OPMODES 

The terminals DIGITAL-IN1/2, PSTOP and NSTOP can be used in combination with internal functions. INxTRIG serves as auxiliary variable.
Change this only while the amplifier is disabled + reset. 


Digital outputs DIGITAL-OUT1 / DIGITAL-OUT2 

ASCII:
O1MODE, O2MODE 

Default: 0 

valid for all OPMODES 

ASCII:
O1TRIG, O2TRIG 

Default: 0 

valid for all OPMODES 


You can combine standard pre-programmed functions with the digital outputs DIGITAL-OUT1 (O1MODE) or DIGITAL-OUT2 (O2MODE). OxTRIG serves as auxiliary variable.
Change this only while the amplifier is disabled + reset. 

The level information refers to the output at additional inverting interface terminals (e.g. Phoenix DEK-REL-24/I/1), see Product manual.