AIN2.VALUE
Description
AIN2.VALUE reads the analog input 2 value after the value is filtered (as shown in the Analog Input Block Diagram).
General Information
|
Type |
R/O Parameter |
|
Units |
V |
|
Range |
-12.5 to +12.5 V |
|
Default Value |
N/A |
|
Data Type |
Float |
|
Start Version |
M_01-06-03-000 |
Variants Supported
Supported by any AKD with extended IO.
Fieldbus Information
|
Fieldbus |
Index/Subindex |
Object Start Version |
|---|---|---|
|
EtherCAT COE and CANopen |
3470h/4 |
M_01-00-00-000 |
|
Fieldbus |
Index/Subindex |
Is 64 bit? | Attributes | Signed? |
Object Start Version |
|---|---|---|---|---|---|
|
Modbus |
1250 |
No | 16 bit | No |
M_01-06-03-000 |
Related Topics
Blockschaltbild für den Positions-/Geschwindigkeitsregelkreis






