FB1.ENCRESSOURCE
Description
FB1.ENCRESSOURCE selects whether the drive will use a value stored in motor memory, or a value entered using FB1.ENCRES as the encoder resolution for Endat feedback devices.
| Value | Description |
|---|---|
| 0 | The encoder resolution will be read from the drive. FB1.ENCRES will contain the value read and will be read-only. |
| 1 | The encoder resolution will be taken from FB1.ENCRES, which will be writeable. |
When changing FB1.ENCRESSOURCE from 1 to 0, the user value stored in FB1.ENCRES will be overwritten with the value read from motor memory and will not be restored when changing FB1.ENCRESSOURCE back to 1.
Changing FB1.SELECT will reset FB1.ENCRESSOURCE to 0, possibly overwriting FB1.ENCRES values entered. In that case, a warning message will be displayed.
General Information
|
Type |
R/W Parameter |
|
Units |
N/A |
|
Range |
0 to 1 |
|
Default Value |
0 |
|
Data Type |
Integer |
|
Start Version |
M_01-13-12-000 |
Variants Supported
| Variant | Supported |
|---|---|
| AKD Base | Yes |
| AKD with Position Indexer | Yes |
| AKD EtherCAT | Yes |
| AKD CANopen | Yes |
| AKD BASIC | Yes |
| AKD SynqNet | Yes* |
| AKD EtherNet/IP | Yes |
| AKD Profinet | Yes |
| AKD sercos® III | Yes |
| AKD-N | Yes |
| AKD-C | No |
*In SynqNet, a parameter may be available in the firmware but have no effect on the system. See SynqNet Supported Parameters.
Fieldbus Information
If your drive type is listed as supported but no index, address, or instance number is listed, then this parameter is accessible through WorkBench, but not over your fieldbus type.
Related Topics






