MOTOR.VRATED

Description

This parameter configures the drive for the rated velocity of the induction motor as indicated on the nameplate. MOTOR.VRATED is used to calculate the constant volts per Hertz characteristics of the drive and motor.

(missing or bad snippet)

General Information

Type

NV Parameter

Units

Depends on UNIT.VROTARY or UNIT.VLINEAR

Rotary: rpm, rps, deg/s, custom units/s, rad/s

Linear: counts/s, mm/s, µm/s, custom units/s

Range

Rotary:

0.000 to 15,000.000 rpm

0.000 to 250.000 rps

0.000 to 90,000.000 deg/s

0.000 to 1,250.000 custom units/s

0.000 to 1,570.796 rad/s

Linear:

0.000 to 1,073,741,824,000.000 counts/s

0.000 to 8,000.000 mm/s

0.000 to 8,000,000.000 µm/s

0.000 to 1,250.000 custom units/s

Default Value

0 rpm

Data Type

U16

See Also

MOTOR.VOLTRATED, MOTOR.VOLTMIN

Start Version

M_01-03-00-000

Variants Supported

VariantSupported
AKD BaseYes
AKD with Position IndexerYes
AKD EtherCATYes
AKD CANopenYes
AKD BASICYes
AKD SynqNetYes*
AKD EtherNet/IPYes
AKD ProfinetYes
AKD sercos® IIIYes
AKD-NYes
AKD-CNo

*In SynqNet, a parameter may be available in the firmware but have no effect on the system. See SynqNet Supported Parameters.

Fieldbus Information

If your drive type is listed as supported but no index, address, or instance number is listed, then this parameter is accessible through WorkBench, but not over your fieldbus type. For information on SynqNet parameters see SynqNet Supported Parameters.

Fieldbus

Index/Subindex

Object Start Version

EtherCAT COE and CANopen

3457h/1

M_01-03-00-000

Fieldbus

Address

AttributesSigned?

Profinet

2839

DWordYes
sercos® III8 Octets
FieldbusInstanceData SizeData Type
EtherNet/IP8408 Byte SignedFloat

Fieldbus

Index/Subindex

Is 64 bit?AttributesSigned?

Object Start Version

Modbus

1678

Yes64-bitYes

M_01-06-03-000

Related Topics

Motor