MT.TPOSWND
Description
(missing or bad snippet)General Information
Type | R/W Parameter |
Units | Depends on UNIT.PROTARY or UNIT.PLINEAR Rotary: counts, rad, deg, Benutzerspezifische Einheiten, 16-bit counts Linear: counts, mm, µm, Benutzerspezifische Einheiten, 16-bit counts |
Range | N/A |
Default Value | 0.5 rev |
Data Type | Float |
See Also | |
Start Version | M_01-00-00-000 |
Variants Supported
| Variant | Supported |
|---|---|
| AKD Base | No |
| AKD with Position Indexer | Yes |
| AKD EtherCAT | Yes |
| AKD CANopen | Yes |
| AKD BASIC | No |
| AKD SynqNet | No |
| AKD EtherNet/IP | Yes |
| AKD Profinet | Yes |
| AKD sercos® III | Yes |
| AKD-N | Yes |
| AKD-C | No |
Fieldbus Information
If your drive type is listed as supported but no index, address, or instance number is listed, then this parameter is accessible through WorkBench, but not over your fieldbus type.
Fieldbus | Index/Subindex | Object Start Version |
|---|---|---|
EtherCAT COE and CANopen | 35C6h/0 | M_01-00-00-000 |
Fieldbus | Address | Attributes | Signed? |
|---|---|---|---|
Profinet | 2280 | DWord | Yes |
| sercos® III | 8 Octets |
| Fieldbus | Instance | Data Size | Data Type |
|---|---|---|---|
| EtherNet/IP | 281 | 8 Byte Signed | Position |
Fieldbus | Index/Subindex | Is 64 bit? | Attributes | Signed? | Object Start Version |
|---|---|---|---|---|---|
Modbus | 560 | Yes | 64 bit | Yes | M_01-03-00-000 |
Related Topics