UNIT.ACCLINEAR

Description

UNIT.ACCLINEAR sets the units type for the acceleration and deceleration parameters, when the motor type (MOTOR.TYPE ) is linear.

Type

Description

0

Counts/s2

1

millimeters per second squared (mm/s2)

2

micrometers per second squared (µm/s2)

3

[Benutzerspezifische Einheiten]/s2

General Information

Type

NV Parameter

Units

N/A

Range

0 to 3

Default Value

0

Data Type

Integer

See Also

DRV.ACC , DRV.DEC , MOTOR.TYPE

Start Version

M_01-00-00-000

Variants Supported

Variant Supported
AKD Base Yes
AKD with Position Indexer Yes
AKD EtherCAT Yes
AKD CANopen Yes
AKD BASIC Yes
AKD SynqNet Yes*
AKD EtherNet/IP Yes
AKD Profinet Yes
AKD sercos® III Yes
AKD-N Yes
AKD-C No

*In SynqNet, a parameter may be available in the firmware but have no effect on the system. See SynqNet Supported Parameters.

Fieldbus Information

If your drive type is listed as supported but no index, address, or instance number is listed, then this parameter is accessible through WorkBench, but not over your fieldbus type. For information on SynqNet parameters see SynqNet Supported Parameters.

Fieldbus

Index/Subindex

Object Start Version

EtherCAT COE and CANopen

5184h /0

M_01-00-00-000

Fieldbus

Address

Attributes Signed?

Profinet

2388

Byte No
sercos® III 2 Octets
Fieldbus Instance Data Size Data Type
EtherNet/IP 389 1 Byte Integer

Fieldbus

Index/Subindex

Is 64 bit? Attributes Signed?

Object Start Version

Modbus

776

No 8 bit No

M_01-03-00-000

Related Topics

Einheiten für Ihre Anwendung auswählen