Regen Resistor Connector X3

For technical data on the regenerative brake circuit refer to (➜ # 1).

You are responsible for fusing (such as fusible cut-outs or power switches).

  • Mains supply, external regen resistor, DC bus

KED-6V03/KED-6V06:

  • 7 pin, pitch 5.08mm
  • Tightening torque for mounting screws: 0.3Nm
  • Tightening torque for ladder screws: 0.5-0.6Nm

KED-6V12:

  • 8 pin, pitch 6.35mm
  • No screw contacts

 

  • Mating connector data (see "Mating connectors").
  • Refer to the WorkBench online help for parameter setting (REGEN.EXT, REGEN.REXT, REGEN.WATTEXT)

Pin

Label

Signal

Description

6

Re

-RB

external Regen resistor -

7

+DC

+RBext

external Regen resistor +