Mains Power Supply Connector X3

Servo drives in the Kollmorgen Essentials Drive series can be supplied as follows:

240V servo drive with 3 and 6Arms

240V servo drive with 12Arms

For connection to corner grounded delta supply networks contact Kollmorgen customer support.

Periodic overvoltages between phases (L1, L2, L3) and the PE/housing of the servo drive must not exceed 1,000V peak. In accordance with IEC 61800, voltage spikes (< 50 µs) between phases must not exceed 1,000V. Voltage spikes (< 50 µs) between a phase and the PE/housing must not exceed 2,000V.

Pin

Label

Signal

1~ Supply

2~Supply

3~ Supply

1

PE

PE

Protective earth

Protective earth

Protective earth

2

L1

L1

Phase L1

Phase L1

Phase L1

3

L2

L2

Neutral N

n.c.

Phase L2

4

L3

L3

n.c.

Phase L2

Phase L3

For DC supply: observe notes Mains Power Supply Connector X3 .

 

Wiring examples mains power supply

One phase AC mains (240V servo drive)

  • Directly to one phase supply network with neutral line.
  • Activate single phase supply (VBUS.THREEPHASE = 0).
  • Set VBUS.ACNOMINAL to desired nominal AC line voltage for lines other than nominal rated VAC.
  • For complete information refer to WorkBench Help.
  • You need to provide AC line filtering. Use filter type FN2090 and refer to the Accessories for Kollmorgen Essentials Drives for more information. Use a shielded cable between filter and drive.

Two phases AC mains (240V servo drive)

  • Directly to two-phase supply network without neutral line.
  • Activate single phase supply (VBUS.THREEPHASE = 0).
  • Set VBUS.ACNOMINAL to desired nominal AC line voltage for lines other than nominal rated VAC.
  • For complete information refer to WorkBench Help.
  • You need to provide AC line filtering. Use filter type FN2090 and refer to the Accessories for Kollmorgen Essentials Drives for more information. Use a shielded cable between filter and drive.

 

Three phases AC mains (240V servo drive)

  • Directly to 3-phase supply network.
  • Activate 3-phase supply (VBUS.THREEPHASE = 1).
  • Set VBUS.ACNOMINAL to desired nominal AC line voltage for lines other than nominal rated VAC.
  • For complete information refer to WorkBench Help.
  • You need to provide AC line filtering. Use filter type FN2090 and refer to the Accessories for Kollmorgen Essentials Drives for more information. Use a shielded cable between filter and servo drive.
  • 240V servo drive with 3 and 12 Arms:
    Motor cable < 10 m: use filter FN 2090 in industrial environment, category C2.
    Motor cable ≥ 10 m: use filter FN 2060 in industrial environment, category C3.

Fusing

Fuse types

Description

US fuses

  • Class J, 600VAC, 200kA SCCR, time-delay
  • must be UL and CSA listed

Alternate fuses to Class J must have similar or better Ip and I²T performance per UL 508A SB4.2 at max. 5kA SCCR rating.

EU fuses

  • gS or gG, 400/500V, time-delay
  • max. 10kA SCCR

Fuse holders

Use finger-safe fuse holders according to EN 60529 in combination with the standard fuse blocks.

AC supply, single servo drives, line fusing

  • F1, F2, F3: depends on sum of application's required input currents and cabinet requirements.
  • Filters for special EMC requirements only Certificates and Declarations.
  • FN1, FN2, FN3 recommended rating see table below:

Servo drive
Model

FN1, FN2, FN3: Ampere rating

Example class J
Eaton Bussmann

Example class J
Mersen

KED-6V03

KED-6V06

10A (Time-Delay)

LPJ10SP, DFJ10

AJT10, HSJ10

KED-6V12

15A (Time-Delay)

LPJ15SP, DFJ15

AJT15, HSJ15