KAS Runtime (RT) Only - File Naming Convention
This is an unofficial runtime In computer science, runtime (or run-time) describes the operation of a computer program, the duration of its execution, from beginning to termination (compare compile time). In KAS, runtime refers to the virtual machine that manage the program written in a computer language while it is running. patch file.
File Contents
This .ZIP file contains only the RT software.
Usage
This file may be sent to individual users when troubleshooting specific issues.
File Format and Example
File Name Format |
Example File Name |
---|---|
KAS Kollmorgen Automation Suite-PCMM2G-{Processor/RAM Code}-{Storage Code}-{RT-Version}.zip |
KAS-PCMM2G-Cx-08-RT-4.01.0.91998.zip |
Model Code
This table shows the specified model's CPU speed Speed is the absolute value of the velocity without direction., number of cores, RAM, and storage size.
Processor / RAM / |
CPU Speed |
Core |
RAM |
Storage |
---|---|---|---|---|
Cx-08 |
1.5GHz |
Quad |
2 / 4 / 8GB |
8GB |
Cx-16 |
1.5GHz |
Quad |
2 / 4 / 8GB |
16GB |
Cx-32 |
1.5GHz |
Quad |
2 / 4 / 8GB |
32GB |
See Also
- AKD PDMM and PCMM - File Naming Conventions
- PCMM2G - File Naming Conventions
- Operating System (OS) License Sources - File Naming Convention
- Operating System (OS) + KAS Runtime (RT) - File Naming Convention
- Recovery Operating System (OS) + KAS Runtime (RT) - File Naming Convention
- Recover Using the Web server