Recovery Operating System (OS) + KAS Runtime (RT) - File Naming Convention
File Contents
This .BZ2 file contains the factory default OS and the RT files.
Usage
The contents of this .BZ2 file are used to rebuild the PCMM2G when the main flash becomes corrupted.
Customers User modified or defined material (e.g., custom units or custom settings). flash this .BZ2 file onto a USB Universal Serial Bus - A serial bus standard to interface devices. flash drive In electrical engineering, a drive is an electronic device to provide power to a motor or servo. Control device for regulating the speed, torque and position of a motor. A unit controlling a motor using the current and timing in its coils. and use it to recover their broken PCMM2G.
Reset Changes
The changes which occur during a reset New start of the microprocessor. are:
Erased Items
- User data files.
- Any application previously downloaded.
- Retained variables.
- Shared directory settings.
- Log files.
Defaults Restored
- Password for both the web page and SSH Secure Shell Protocol - A network protocol for secure data communication and remote command execution. SSH applications are based on a client–server architecture, connecting an SSH client instance with an SSH server. login.
- Controller network configuration.
- Examples: IP address, Subnet, and Gateway settings.
- Auto-Start option.
PCMM2G Only
- The SSH keys are regenerated.
- SSH clients logged on during the factory reset are forced to log in again.
- All Date and Time settings are reset to default (NTP enabled Enable signal for the drive, Hardware-Enable with 24V signal to X8, Software-Enable command by setup Software, fieldbus or permanently set. Both are required for enabling the drive.).
File Format and Example
File Name Format |
Example File Name |
---|---|
KAS Kollmorgen Automation Suite-PCMM2G-{Processor/RAM Code}-{Storage Code}-Recovery-{OS-Version}-{RT-Version}.wic.bz2 |
KAS-PCMM2G-Cx-08-Recovery-OS-1.0.0.00288-RT-4.01.0.91998.wic.bz2 |
Model Code
This table shows the specified model's CPU speed Speed is the absolute value of the velocity without direction., number of cores, RAM, and storage size.
Processor / RAM / |
CPU Speed |
Core |
RAM |
Storage |
---|---|---|---|---|
Cx-08 |
1.5GHz |
Quad |
2 / 4 / 8GB |
8GB |
Cx-16 |
1.5GHz |
Quad |
2 / 4 / 8GB |
16GB |
Cx-32 |
1.5GHz |
Quad |
2 / 4 / 8GB |
32GB |
See Also
- AKD PDMM and PCMM - File Naming Conventions
- PCMM2G - File Naming Conventions
- Recovery Operating System (OS) + KAS Runtime (RT) - File Naming Convention
- Operating System (OS) License Sources - File Naming Convention
- Operating System (OS) + KAS Runtime (RT) - File Naming Convention
- KAS Runtime (RT) Only - File Naming Convention
- Recover Using the Web server