IL.MI2T
Description
This parameter returns the motor I2t load in percent. The supplied current will be limited by IL.MIFOLD to MOTOR.ICONT case that the load reaches a value of 100%. The current limit IL.MIFOLD will be restored to MOTOR.IPEAK in case that the load falls under 95%.
General Information
Type |
R/O parameter |
Units |
% |
Range |
0 to 100% |
Default Value |
N/A |
Data Type |
Float |
See Also |
IL.MIMODE, IL.MI2TWTHRESH |
Start Version |
M_01-04-01-000 |
Variant | Supported |
---|---|
MKD EtherCAT | Yes |
AKD-N | Yes |
MKD-N | Yes |
MKD-C | No |
Index/Subindex | Object Start Version | |
---|---|---|
3427h/3 |
M_01-00-00-000 |
Related Topics