IL.MI2TWTHRESH
Description
This parameter defines a warning threshold for the IL.MI2T value. A warning n309 will be generated as soon as the IL.MI2T exceeds the IL.MI2TWTHRESH value. The warning n309 will be cleared as soon as IL.MI2T falls below the threshold.
General Information
Type |
NV Parameter |
Units |
% |
Range |
0 to 100% |
Default Value |
N/A |
Data Type |
Integer |
See Also |
IL.MIMODE, IL.MI2T |
Start Version |
M_01-04-01-000 |
Variant | Supported |
---|---|
MKD EtherCAT | Yes |
AKD-N | Yes |
MKD-N | Yes |
MKD-C | No |
Index/Subindex | Object Start Version |
---|---|
3427h/2 | M_01-00-00-000 |
Related Topics