WS.CHECKV

Description

This parameter sets the velocity threshold which has to be exceeded to activate commutation monitoring.

General Information

Type

R/W Parameter

Units

Depends on UNIT.VROTARY or UNIT.VLINEAR.

Range

Unit Rotary Linear
0 0 to 15,000 rpm 0 to 6,7108,864 counts/s
1 0 to 250 rps 0 to 8,000 mm/s
2 0 to 90,000 deg/s 0 to 589934 um/s
3 0 to 1250 PIN/POUT 0 to 1250 PIN/POUT

Default Value

N/A

Data Type

S32

Start Version

M_01-06-03-000

Variant Supported
MKD EtherCAT Yes
AKD-N Yes
MKD-N Yes
MKD-C No
EtherCAT CoE and CANopen
Index/Subindex Object Start Version

3494h/7

M_01-00-00-000

Related Topics

Wake and Shake Overview | WS.CHECKT