AKI2G-CDA-MOD-05T-000

Electrical and Hardware Specifications

AKI2G-CDA-MOD-05T-000

General Description

Part Number

630005105

Certification

General

CE, FCC, KCC

 

Marine

N/A

 

UL

UL 61010-2-201

Communication: Ethernet

Number of Ethernet Ports

1

 

Ethernet Port 1

1 x 10/100 Base-T (shielded RJ45)

 

Ethernet Port 2

Communication: Serial

Number of Serial Ports

2 Port 9pin DSUB

 

Serial Port 1

RS-232 (RTS/CTS)

 

Serial Port 2

Serial Port RS-422 / RS-485

 

Serial Port 3

RS-232

 

Serial Port 4

RS-485

Display

Backlight

LED backlight

 

Backlight Brightness

300 cd/m2

 

Backlight Dimming

Industrial dimming

 

Backlight Life Time

20,000 hours

 

Display Pixel Error

Class 1 (ISO9241-307)

 

Pixel Count

800 x 480 pixels

 

Size, diagonal

5" LCD Display

 

Type

TFT-LCD with LED backlight

Environmental

Front /Rear Seal

IP 65 / IP 20

 

Humidity

5% - 85% non-condensed

 

Operating / Storage Temperature

  • Operating: -10 °C to +50 °C
  • Storage: -20 °C to +60 °C

 

Shock

15g, half-sine, 11ms per IEC 60068-2-27.

 

Vibration

1g, per IEC 60068-2-6, Test Fc.

Expansion

Expansion Port

No

 

SD card

No

 

USB

1 x USB 2.0 500mA

Interaction

Touch Type

Resistive

Mechanical

Cut Out Dimensions

161 x 93mm

 

Housing Material

Plastic (PC+ABS), Gray

 

Mechanical Size (W x H x D)

170 x 107 x 49mm

 

Weight

0.5kg

Power

Fuse

Internal DC fuse

 

Power Consumption at Rated Voltage

6W

 

Power Supply

+24VDC (18 - 32VDC).

  • CE: The power supply must conform with the requirements according to IEC 60950 and IEC 61558-2-4.
  • UL and cUL: The power supply must conform with the requirements for Class II power supplies.

System Info

Flash

256MB, 200MB free for application storage

 

Processor

ARM9 400MHz

 

RAM

128MB