AKI2G-CDB-MOD-12T-000

Electrical and Hardware Specifications

AKI2G-CDB-MOD-12T-000

General Description

Part Number

640000205

Certification

General

CE, FCC, KCC

 

Marine

ABS, CCS, DNV, GL, KR, LR

 

UL

UL 61010-2-201

Communication: Ethernet

Number of Ethernet Ports

2

 

Ethernet Port 1

1 x 10/100 Base-T (shielded RJ45)

 

Ethernet Port 2

1 x 10/100 Base-T (shielded RJ45)

Communication: Serial

Number of Serial Ports

1 Port 9pin DSUB

 

Serial Port 1

RS-232 (RTS/CTS)

 

Serial Port 2

Serial Port RS-422 / RS-485

 

Serial Port 3

RS485 (only if COM 2 is RS485)

 

Serial Port 4

1

Display

Backlight

LED backlight

 

Backlight Brightness

400 cd/m2

 

Backlight Dimming

Industrial dimming

 

Backlight Life Time

50,000 hours

 

Display Pixel Error

Class 1 (ISO9241-307)

 

Pixel Count

1280 x 800 pixels

 

Type

TFT-LCD with LED backlight

 

Size, diagonal

12.1" LCD Display

Environmental

Front /Rear Seal

  • Front: IP65, NEMA 4X/12, and UL Type 4X/12
  • Rear: IP20

 

Humidity

5% - 85% non-condensed

 

Operating / Storage Temperature

  • Operating: -10 °C to +60 °C
  • Storage: -20 °C to +70 °C

 

Shock

15g, half-sine, 11ms per IEC 60068-2-27.

 

Vibration

1g, per IEC 60068-2-6, Test Fc.

Expansion

Expansion Port

Yes, ciX expansion module

 

SD card

SD and SDHC

 

USB

2 x USB 2.0 500mA

Interaction

Touch Type

Resistive

Mechanical

Cut Out Dimensions

324 x 226mm

 

Housing Material

Powder-coated aluminum, Gray

 

Mechanical Size (W x H x D)

340 x 242 x 57mm

 

Weight

2.6kg

Power

Fuse

Internal DC fuse

 

Power Consumption at Rated Voltage

28.8W

 

Power Supply

+24VDC (18 - 32VDC).

  • CE: The power supply must conform with the requirements according to IEC 60950 and IEC 61558-2-4.
  • UL and cUL: The power supply must conform with the requirements for Class II power supplies.

System Info

Flash

2GB SSD (eMMC), 1.5GB free for application storage

 

Processor

i.MX6 DualLite, Dual Cortex-A9 1.0GHz 512kB L2 cache

 

RAM

1GB