OPC UA Server
This
- This is the successor of the former OPC specifications.
- It is a standardized machine to machine communication protocol for industrial automation.
- It is developed and maintained by the OPC Foundation.
- When configured, the OPC UA driver enables secure communication using digital certificates and data encryption.
OPC UA Server Overview
The OPC UA Server is a platform-independent, service-oriented architecture designed for secure and reliable data exchange in industrial automation environments.
The OPC UA Server acts as a central communication hub, enabling seamless interoperability between devices, systems, and applications.
-
-
This feature is specific for PCMM2G only.
-
-
Videos of these features are here: PCMM2G OPC UA Server Setup in KAS-IDE.
Key Features
- Cross-Platform: Operates across Windows, Linux, and embedded systems.
- Data Modeling: Supports complex data structures and semantic information.
- Scalability: Suitable for small devices to enterprise-level systems.
- Security: Built-in encryption, authentication, and user access control.
- Standardized Communication: Facilitates consistent data exchange across heterogeneous systems.
Typical Use Cases
- Industrial IoT applications
- Machine-to-machine communication
- Remote monitoring and diagnostics
- SCADA and MES integration
OPC UA Server Configuration
See OPC UA - Fieldbus Configuration.
OPC UA Communications using External Software
These topics describe how to establish OPC UA communications using external software tools: