KAS IDE"Integrated development environment" An integrated development environment is a type of computer software that assists computer programmers in developing software. IDEs normally consist of a source code editor, a compiler and/or interpreter, build-automation tools, and a debugger minimum system requirements:
| Element | Description |
|---|---|
| Operating System | Microsoft® Windows® 7 SP1 (32 or 64-bit). For optimal performance, please be sure your operating system is fully updated with the latest patches. |
| Processor type | Intel® Pentium® M or equivalent processor at 1.5 GHz or greater. |
| Memory | 1 GB RAM or greater (which is recommended for complex applications) |
| Storage | 1 GB hard drive or compact flash space |
| Display |
WXGA+ (1440 x 900) or higher-resolution monitor with 24-bit color. See Note #1 below. |
| Connectivity | 1 EthernetEthernet is a large, diverse family of frame-based computer networking technologies that operate at many speeds for local area networks (LANs) port, at either 100Mbits/s or 1Gbits/s. See Note #2 below. |
| Web Browser | A modern web browser is required to access the web server and online help. We recommend Internet Explorer (IE9 or later, see Note #3) , Mozilla FireFox , or Google Chrome . |
KAS IDE and KAS Simulator should not be installed on a Kollmorgen Industrial PCPersonal Computer (PAC"Programmable Automation Controller" PAC is a compact controller that combines the features and capabilities of a PC-based control system with that of a typical programmable logic controller (PLC). A PAC thus provides not only the reliability of a PLC, but also the task flexibility and computing power of a PC. Additionally, because they function and communicate over popular network interface protocols, PACs are able to transfer data from the machines they control to other machines and components in a networked control system). The IDE and Simulator are for use on PCs only.
The latest version of the Kollmorgen Automation Suite is available at www.kollmorgen.com.
After inserting the installation CD or DVD, a web browser automatically displays the installation start page.
If the installation start page does not automatically display, double-click on the file Index.html file.
To start the installation of Kollmorgen Automation Suite, click the corresponding link and confirm that you want to execute KAS-Setup.exe.
Follow the procedure below to proceed with the KAS IDE software installation.
Installation of the KAS IDE can require you to change your firewall setting. If you do not have sufficient privileges to configure your firewall, you must stop the relevant Windows Service.
Once KAS has finished downloading, complete the following installation steps:
A Security Warning dialog displays as a result of security certification. Do not be alarmed.
You must accept the agreement to install Kollmorgen Automation Suite.
| Installation type | Description |
|---|---|
| Development Environment | This kind of installation is typically used for creating and developing a new application. When you need to install the KAS IDE and the KAS Runtime Simulator, you can select Development Environment as the type of installation. |
| Run-time Industrial PC |
This installation is typically used when you have an AKC (PAC) . You are able to view and run your application. You need to install Kollmorgen Visualization Builder and the KAS Runtime. The KAS Runtime only executes the application. |
| Custom | You can manually select the specific KAS components to install. |
Kollmorgen strongly recommends accepting the default destination folder under C:\Program Files\Kollmorgen\Kollmorgen Automation Suite\Kollmorgen Automation Suite.
Adding the KAS IDE application as an exception in your firewall settings is recommended to avoid security issues
User-generated data such as log files, project sources, field bus configurations, function blocks, etc. are stored in the Windows User directory and are maintained between installations. This applies to files on PACs, PDMMs, PCMMs, as well as Simulator files.
| KAS Guide | Description | |
|---|---|---|
| Getting Started | Covers the main steps to get your KAS system up and running | |
| 30 Minutes to Motion | Covers the main topics to help you start quickly with KAS IDE. | |
| IDE User Manual | Contains the content to help you with KAS IDE, except the topics included in the Technical References |
|
| Reference Manual - PLC Library | Contains Technical References on PLC"Programmable Logic Controller"
A Programmable Logic Controller, PLC, or Programmable Controller is a digital computer used for automation of industrial processes, such as control of machinery on factory assembly lines.
Used to synchronize the flow of inputs from (physical) sensors and events with the flow of outputs to actuators and events Programming Languages and Library |
|
| Reference Manual - Motion Library | Contains Technical References on Motion Library for Pipe Network and PLCopenA vendor -and product- independent worldwide association active in Industrial Control and aiming at standardizing PLC file formats based on XML |
|
Copyright © 2015 Kollmorgen™ |
|