Aluminum frame and casing in appealing design, powder-coated in steel-gray color, provides protection and gives a timeless look. The 4-color foil print further enhances the sense of depth in the operator panel. The front enclosure is IP65 classified, which means that it is waterproof even when exposed to washing. The operator panel is configured with the user-friendly software tool. With 800x480 pixels, this high-resolution 7” TFT-display ensures optimal viewing in all conditions as well as wide viewing angles.
| Electrical and Hardware Specifications | AKI-CDA-MOD-07T | |
|---|---|---|
| System Info | Processor | 400 MHz ARM9 |
| RAM | 128MB | |
| Application Storage | 80MB | |
| Real time clock | Yes (on chip) | |
| Real time clock battery | Lithium battery type BR2032, soldered | |
| Operating System | Windows CE 6 | |
| Display | Type | TFT-LCD with LED backlight |
| Size / Active display (W x H) | 7" / 152.4 x 91.4mm | |
| Pixel count | 800 x 480 pixels | |
| Bit depth | 64K colors | |
| Interaction | Touchscreen material | Touch screen: Polyester on glass, resistive. Overlay: Autoflex EBA 180L |
| LED | 1 x blue/red, software programmable | |
| External control | USB"Universal Serial Bus" USB is a serial bus standard to interface devices | |
| Power | Power consumption at rated voltage | 6.0 W |
| Power supply | +24 V DC (18 - 32V DC). CE: The power supply must conform with the requirements according to IEC"International Electrotechnical Commission" IEC is a not-for-profit, non-governmental international standards organization that prepares and publishes International Standards for all electrical, electronic and related technologies 60950 and IEC 61558-2-4. UL and cUL: The power supply must conform with the requirements for class II power supplies. |
|
| Fuse | Internal DC fuse, 2.0 AT, 5 x 20 mm | |
| Mechanical | Front panel, W x H x D | 204 × 143 × 52.2mm |
| Cut out dimensions | 187 × 126mm | |
| Mounting depth | 43mm (143 mm including clearance) | |
| Weight | 0.8 kg | |
| Housing material | Powder-coated aluminum | |
| Standalone mounting | VESA 75x75 | |
| Communications | EthernetEthernet is a large, diverse family of frame-based computer networking technologies that operate at many speeds for local area networks (LANs) | 1 x 10 Base-T / 100 Base-T (shielded RJ 45) |
| Serial port RS422/RS485 | 9-pin D-sub contact with RS252 RTS/CTS, chassis-mounted female with standard locking screws 4-40 UNC | |
| Serial port RS232C | 9-pin D-sub contact with RS252 RTS/CTS, chassis-mounted female with standard locking screws 4-40 UNC | |
| Expansion | USB | 1 x USB Host 2.0, max output current 200 mA |
| Memory expansion | SD | |
| Field buses (expansion modules) | 1 x Extension Module Slot for FieldbusA Fieldbus is an industrial network system for real-time distributed control (e.g. CAN or Profibus). It is a way of connecting instruments in a plant design (optional) | |
| Certification | CE approvals | Noise tested according to EN61000-6-4emission and EN61000-6-2 immunity. |
| UL, cUL approvals (when product or packing is marked) | UL 508 | |
| Environmental | Front /Rear seal | IP 65 / IP 20 |
| Relative operating humidity | 5-85% non-condensed | |
| Operating temperature | 0°C to +50° C | |
| Storage temperature | -20° to +70°C | |
|
Copyright © 2015 Kollmorgen™ |
|