This project controls two axes in coordinated motion (PLCOpenAxis1 and PLCOpenAxis2). This template demonstrates ___.
The program is Sequential Function Chart (SFC"Sequential function chart" It can be used to program processes that can be split into steps. The main components of SFC are: - Steps with associated actions - Transitions with associated logic conditions - Directed links between steps and transitions) containing both Structured Text (ST"Structured text" A high-level language that is block structured and syntactically resembles Pascal) and Free Form Ladder Diagram (FFLD) code.
The first five steps of the SFC create and initialize the axes and the coordinated motion axes group. Step six of the SFC interfaces with the Control Panel and performs a back-and-forth coordinated motion pattern with the two axes. The program utilizes coordinated motion direct moves, linear moves, circular moves, transitions and blending.
To run the coordinated motion pattern, perform the following steps:
| # | Description | GUI |
|---|---|---|
|
Allows you to change the coordinated motion feedrate from 0% to 200% |
|
|
Displays the axis positions | |
|
Indicates that the three axes are enabled and the axes group is ready and enabled for coordinated motion | |
|
Begins the coordinated motion pattern | |
|
Causes an Emergency Stop for all axes. The axes will be disabled. | |
|
Resets the Emergency Stop and enables the axes | |
|
Disables the two axes | |
|
Enables the two axes and the axes group | |
|
Moves all axes to their zero position | |
|
Causes a reference by setting the axes' position to zero at their current location. |
|
Copyright © 2015 Kollmorgen™ |
|