You are here: Tools > AKD into KAS > Workbench Reference > FB1.POFFSET

FB1.POFFSET

General Information

Type

NV-Parameter

Description

Sets the offset for primary feedback.

Units

counts, custom units

Range

-5,123,372,000,000,005.000 to 5,123,372,000,000,005.000 counts
or
-10,485,760.000 to 10,485,760.000 custom units

Default Value

0

Data Type

S64

See Also

N/A

Start Version

M_01-05-11-000

FieldbusA Fieldbus is an industrial network system for real-time distributed control (e.g. CAN or Profibus). It is a way of connecting instruments in a plant design

Index/Subindex

Object Start Version

EtherCATEtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs COE and CANopen

3490h/0

M_01-00-00-000

Description

FB1.POFFSET is the value added to the primary feedback position (FB1.P on pg. 1).

Example

If FB1.P is 10000 counts and FB1.POFFSET is set to –10000 counts, then the next read of FB1.P will return ~0 counts.

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™