FB2.MOTORPOLES

General Information

Type

NV Parameter

Description

Sets the number of motor poles associated with FB2.

Units

N/A

Range

0 to 510

Default Value

0

Data Type

Integer

Start Version

M_01-11-04-000

Description

This parameter sets the number of motor poles associated with FB2. When multiple motors are driven by a single AKD, this allows different motor configurations to be saved for each value of IL.FBSOURCE.

When IL.FBSOURCE is set to 1, the value of FB2.MOTORPOLES will overwrite the current value of MOTOR.POLES .Additionally, while IL.FBSOURCE = 1, a write to MOTOR.POLES will also overwrite FB2.MOTORPOLES.

Related Topics

Motor

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™