General Specification
The 4/8-channel analog output terminals generate signals in the range between 0 to 10 mA. The voltage is supplied to the process level with a resolution of 12 bits and is electrically isolated. In the 4-channel Bus Terminal, the four outputs are 2-wire versions. The 8-channel variants combine all eight channels in one housing and are particularly suitable for space-saving installation in control cabinets. The use of single conductor connection technology enables the connection of multi-channel actuatorA mechanical device for moving or controlling a mechanism or system. An actuator typically is a mechanical device which transforms an input signal (usually an electrical signal) into motion technology with minimum space requirements.
The Bus Terminals have a common ground potential. The power contacts are connected through. The reference ground of the outputs is the
0 V power contact. The LEDs indicate the data exchange with the Bus Coupler.
Electrical and Mechanical Specification
|
Electrical and Mechanical Specification
|
AKT-AT-410-000
|
AKT-AT-810-000
|
|---|---|---|
|
Number of outputs
|
4
|
8
|
|
Signal voltage
|
0…10 V
|
|
|
Load
|
>5 Ω (short-circuit-proof)
|
|
|
Measuring error
|
< ±0.1 % (relative to full
scale value)
|
< ±0.2 % (relative to full
scale value)
|
|
Resolution
|
12 bits
|
|
|
Conversion time
|
~ 4 ms
|
~ 8 ms
|
|
Electrical isolation
|
500 Vrms (Standard Bus/signal voltage)
|
|
|
Current consump. from Standard Bus
|
20 mA
|
|
|
Bit width in the process image
|
output: 4 x 16 bit data
(4 x 8 bit control/status
optional)
|
output: 8 x 16 bit data (8 x 8 bit control/status optional)
|
|
Configuration
|
no address or confi guration setting
|
|
|
Weight
|
75 g
|
|
|
Operating/storage temperature
|
0 C ... +55 °C /-25 °C... +85 °C
|
|
|
Relative humidity
|
95 %, no condensation
|
|
|
Vibration/shock resistance
|
conforms to EN 60068-2-6 / EN 60068-2-27/ 29
|
|
|
EMC immunity/emission
|
conforms to EN 61000-6-2 / EN 61000-6-4
|
|
|
Protect. class/installation pos.
|
IP 20 / variable
|
|
|
Pluggable wiring
|
for all Bus Terminals
|
|
|
Copyright © 2018 Kollmorgen |
|







