General Specification

The 4 channel digital input terminals acquire the binary 24 V control signals and transmit them, in an electrically isolated form, to the higher-level automation unit. These terminals contain four channels that indicate their signal state by means of LEDs and have different input filters. The input signal of these terminals corresponds to IEC"International Electrotechnical Commission" IEC is a not-for-profit, non-governmental international standards organization that prepares and publishes International Standards for all electrical, electronic and related technologies 61131-2, type 1. Additionally, the 4-channel Bus Terminals enable the direct connection of four 2-wire sensors. Four +24 V connection points are provided.

Electrical and Mechanical Specification

Electrical and Mechanical Specification
AKT-DN-004-000
AKT-DNH-004-000
Number of inputs
4
 
Nominal voltage
24 V DC (-15 % /+ 20 %)
 
"0" signal voltage
-3 V ... 5 V ( IEC 61131-2, type 1)
 
"1" signal voltage
15 V ... 30 V ( IEC 61131-2, type 1)
 
Input filter
3.0 ms
0.2 ms
Input current
typ. 3 mA ( IEC 61131-2, type 1)
 
Current consump. from Standard Bus
typ. 3 mA
 
Electrical isolation
 
Bit width in the process image
4 inputs
 
Configuration
no address or configuration settings
 
Weight approx.
50 g
 
Operating/storage temperature
0 C ... +55 °C /-25 °C... +85 °C
 
Relative humidity
95 %, no condensation
 
Vibration / shock resistance
conforms to EN 60068-2-6 / EN 60068-2-27/ 29
 
EMC resistance burst / ESD
conforms to EN 61000-6-2 / EN 61000-6-4
 
Protect. class / installation pos.
IP 20 / variable
 

 


Stay Connected with Kollmorgen

Copyright © 2018 Kollmorgen