General Specification
The 8-channel digital input terminals (positive switching) acquire the binary control signals from the process level and transmit them, in an electrically isolated form, to the higher-level automation unit. The Bus Terminals contain eight channels which indicate their signal state by means of light emitting diodes. They are particularly suitable for space-saving use in control cabinets. By using the single-ended connection technique, a multi-channel sensorA sensor is a type of transducer that converts one type of energy into another for various purposes including measurement or information transfer can be connected in the smallest space with a minimum amount of wiring. The power contacts are looped through.
For the Bus Terminals, the reference ground for all inputs is the 0 V power contact.
Electrical and Mechanical Specification
| Electrical and Mechanical Specification | AKD-DN-008-000 | AKT-DNH-008-000 |
|---|---|---|
|
Number of inputs
|
8
|
|
|
Nominal voltage
|
24 V DC (-15 % /+ 20 %)
|
|
|
"0" signal voltage
|
||
|
"1" signal voltage
|
15 V ... 30 V ( IEC 61131-2, type 3)
|
|
|
"0" signal current
|
0...1.5 mA
|
|
|
"1" signal current
|
2.0...2.5 mA
|
|
|
Input filter
|
3.0 ms
|
0.2 ms |
|
Current consump. from Standard Bus
|
typ. 5 mA
|
|
|
Electrical isolation
|
500 Vrmsrms stands for root mean square (also known as the quadratic mean) (Standard Bus / field potential)
|
|
|
Bit width in the process image
|
8 inputs
|
|
|
Configuration
|
no address or configuration settings
|
|
|
Weight approx.
|
55 g
|
|
|
Operating/storage temperature
|
0 C ... +55 °C /-25 °C... +85 °C
|
|
|
Relative humidity
|
95 %, no condensation
|
|
|
Vibration / shock resistance
|
conforms to EN 60068-2-6 / EN 60068-2-27/ 29
|
|
|
EMC immunity/emission
|
conforms to EN 61000-6-2 / EN 61000-6-4
|
|
|
Protect. class / installation pos.
|
IP 20 / variable
|
|
Copyright © 2018 Kollmorgen |
|







