General Specification
The 4-channel digital output terminals connect the binary 24 V control signals electrically isolated with the actuatorsA mechanical device for moving or controlling a mechanism or system. An actuator typically is a mechanical device which transforms an input signal (usually an electrical signal) into motion. The Bus
Terminals contain four channels that indicate their signal state by means of LEDs. The 4-channel Bus Terminals enable the direct connection of four 2-wire sensors. Four ground connection points are provided.
Electrical and Mechanical Specification
|
Electrical and Mechanical Specification
|
AKT-DT-004-000
|
|---|---|
|
Number of outputs
|
4
|
|
Rated load voltage
|
24 V DC (-15 % /+ 20 %)
|
|
Load type
|
ohmic, inductive, lamp load
|
|
Max. output current
|
0.5 A (short-circuit-proof) per channel
|
| Short circuit voltage max. | 0.7 … 1.7 A |
|
Current consump. from Standard Bus
|
typ. 9 mA
|
|
Current consump. fr. load volt.
|
typ. 30 mA
|
|
Reverse voltage protection
|
yes
|
|
Electrical isolation
|
500 Vrmsrms stands for root mean square (also known as the quadratic mean) (Standard Bus / field potential)
|
|
Bit width in the process image
|
4 outputs
|
|
Configuration
|
no address or configuration settings
|
|
Weight approx.
|
70 g
|
|
Operating/storage temperature
|
0 C ... +55 °C /-25 °C... +85 °C
|
|
Relative humidity
|
95 %, no condensation
|
|
Vibration / shock resistance
|
conforms to EN 60068-2-6 / EN 60068-2-27/ 29
|
|
EMC resistance burst / ESD
|
conforms to EN 61000-6-2 / EN 61000-6-4
|
|
Protect. class / installation pos.
|
IP 20 / variable
|
|
Copyright © 2018 Kollmorgen |
|







