DOUT1.MODE to DOUT2.MODE

General Information

Type

NV Parameter

Description

Sets the digital output mode.

Units

N/A

Range

0 to 22

Default Value

0

Data Type

Integer

Start Version

M_01-04-02-000

AKD BASIC Information
Range 0, 8, 10, 11, 15
AKD-C Information
Range 0, 1, 7, 11, 16
AKD EtherNet/IP Information
Range 0 to 2

FieldbusA Fieldbus is an industrial network system for real-time distributed control (e.g. CAN or Profibus). It is a way of connecting instruments in a plant design

Index/Subindex

Parameter

Object Start Version

EtherCATEtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs COE and CANopen

35AFh/0

DOUT1.MODE

M_01-00-00-000

35B2h/0

DOUT2.MODE

Description

DOUTx.MODE sets the functionality of the digital output(s).  The table below summarizes the digital output modes; for detailed descriptions of each mode, see Digital Inputs and Outputs.

DOUTx.MODE

Description

0

User (default = 0)

1

Mains ready

2

Software limit switch reached

3

Move complete

4

In position

5

Position greater than x

6

Position less than x

7

Drive produced warning

8

Drive enabled

9

Reserved

10

Motor brake

11

Drive produced fault

12

Absolute velocity greater than x

13

Absolute velocity less than x

14

HomingThe Homing procedure allows, based on a position measurement, to set a position offset to the motor in order to ensure it is physically at the home position complete

15

PLS.STATE bits or connected

16 Description Command buffer Active
17 Mt in Position
20 Controlled Stop Active
21 Immediate Fault Disable
22 In Rush Relay State

Related Topics

Digital Outputs

 


Stay Connected with Kollmorgen

Copyright © 2018 Kollmorgen