VL.THRESH
Description
VL.THRESH sets the user overspeed fault threshold. This threshold becomes the overall overspeed fault threshold (VL.VFTHRESH) if it is less than the motor speed threshold (1.2 x MOTOR.VMAX), and for MOTOR.TYPE = 6 if it is less than the motor back EMF overspeed threshold ((1.02 x 1000 x VBUS.OVFTHRESH) / (MOTOR.KE x sqrt(2))).
The value is considered an absolute value, hence it applies for both negative and positive velocities.
Example
VL.THRESH is set to 600 rpm. A velocity (VL.FB ) of 700 rpm will generate an over speed fault.
General Information
|
Type |
NV Parameter |
|
Units |
Depends on UNIT.VROTARY (pg 1) or UNIT.VLINEAR (pg 1) Rotary: rpm, rps, deg/s, custom units/s, rad/s Linear: counts/s, mm/s, µm/s, custom units/s |
|
Range |
Rotary: 0.000 to 15,000.000 rpm 0.000 to 250.000 rps 0.000 to 90,000.000 deg/s 0.000 to 1,250.000 custom units/s 0.000 to 1,570.796 rad/s Linear: 0.000 to 1,073,741,824,000.000 counts/s 0.000 to 250.000*MOTOR.PITCH mm/s 0.000 to 250,000.000*MOTOR.PITCHMOTOR.PITCH µm/s 0.000 to 1,250.000 custom units/s |
|
Default Value |
Rotary: 3,600 rpm 60 rps 21,600.000 deg/s 300.000 custom units/s 376.991 rad/s Linear: 0.060 counts/s 60.000*MOTOR.PITCH mm/s 60,000.04*MOTOR.PITCHMOTOR.PITCH µm/s 300.000 custom units/s |
|
Data Type |
Float |
|
Start Version |
M_01-00-00-000 |
|
Index/Subindex |
Object Start Version |
|
|---|---|---|
|
3627h/0 |
M_01-00-00-000 |
Related Topics
|
Copyright © 2018 Kollmorgen |
|