Operate the Control Panel

The Example program has a default control panel built-in to make it easy to start an application.

Perform the following steps to operate the control panel:

  1. Double-click on Control Panel in the Project Explorer to open the form
    Control Panel
  2. Figure 7-41: Control Panel

  3. Start by moving the vertical slider bar to select the Machine STATE as Manual Mode
  4. In the Manual Mode Functions area, double-click the text box for the Travel Speed
  5. Enter the numeric value for the Travel Speed and press Enter

About KAS Simulator Display

The KAS Simulator displays the status and position of the axes.
It also displays the log messages.

Display of Simulator

Figure 7-42: Display of KAS Simulator

You can continue to use the Control Panel to:

  • Experiment with the controls and observe the simulated output
  • Perform an absolute move by entering a position in the text box
  • Perform a relative move

Exiting Simulation Mode

To exit Simulation mode, do as follows:

  1. Click the Stop Device button
  2. Click the Disconnect Device button

 


Stay Connected with Kollmorgen

Copyright © 2018 Kollmorgen