General Specification
The Slice I/O power bus end terminal is necessary for data exchange between the Bus Coupler and the Bus Terminals. Each Bus Terminal block has to be terminated at the right hand end with a Slice I/O power bus end terminal.
The Slice I/O power bus end terminal does not have any other function or connection facility.
Electrical and Mechanical Specification
| Electrical and Mechanical Specification | AKT-EM-000-000 |
|---|---|
| Current consump. from Slice I/O power bus | - |
| Electrical isolation | 500 Veff (Slice I/O power bus/signal voltage) |
| Bit width in the process image | - |
| Configuration | no address or configuration settings |
| Weight | ca. 50 g |
| Permissible ambient temperature | 0 C ... +55 °C (during operation) -25 °C... +75 °C (during storage) |
| EMC resistance burst/ESD | conforms to EN 61000-6-2 / EN 61000-6-4 |
| Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27/ 29 |
| Protect. class / installation pos. | IP 20 / variable |
| Approval | CE |
|
Copyright © 2018 Kollmorgen |
|







