Analog I/O Parameters
Input Terminals
The process data that are transferred to the Bus Coupler are calculated using the following equation:
Ya = ( Ba + XADC ) x Aa
Yout = Bw + (( Aw + Ah ) x Ya )
With the following parameters:
| XADC | Output values of the Analog Input Modules A/D converter |
| Yout | Process data to the controller |
| Ba , Aa | Manufacturer offset and gain compensation ‡ |
| Ah | Manufacturer scaling: default gain ‡ |
| Bw , Aw | User scaling: Offset and Gain as set in the Analog Input Properties (see image below). |
‡ For the thermocouple input terminals, AKT-AN-200-000 and AKT-AN-400-000, the manufacturer default gain is 160. For all other supported terminals, the manufacturer default gain is 1. The manufacturer default offset is zero for all supported terminals.
Output Terminals
The process data that are transferred to the Bus Coupler from the controller are calculated using the following equations:
Y2 = Bw + (( Aw x Ah ) x X )
Ydac = Y2 x Aa + Ba
| X | Controller Process data |
| Ydac | Controller data to analog output module D/A converter |
| Ba , Aa | Manufacturer offset and gain compensation ‡ |
| Ah | Manufacturer scaling: default gain ‡ |
| Bw , Aw | User scaling: offset and gain as set in the Analog Output Properties (see image below). |
‡ The manufacturer default offset is zero for all supported terminals. The manufacturer default gain is 1 for all supported terminals.
|
Copyright © 2018 Kollmorgen |
|







