Start KAS Simulator

The KAS Simulator is launched from within the KAS IDEClosed"Integrated development environment" An integrated development environment is a type of computer software that assists computer programmers in developing software. IDEs normally consist of a source code editor, a compiler and/or interpreter, build-automation tools, and a debugger. Click on the KAS Simulatorbutton in the toolbar.

Clicking the button will perform the following:

  1. Change the KAS project to use KAS Simulator.
  2. Launch the KAS Simulator.

    • Each version of KAS IDE has a matching version of Simulator which it will open. Only one instance of KAS Simulator may be run at a time.

  3. Connect the KAS IDE to the KAS Simulator.

The first time KAS Simulator is run it will attempt to open some TCP/IP ports to allow communication. Your system's firewall will detect this and prompt for an action. Allow the KAS Simulator to open the ports by selecting Unblock (Windows XP) or Allow Access (Windows 7).

Figure 6-68: Firewall alert dialog.


  • Simulator uses port 80 for the web server. This is mandatory for proper communication. Before starting Simulator, please close any application, such as VOIP, Skype, or IIS, that may use port 80. If another service is using port 80, you will receive a prompt to close the application and retry Simulator. See Diagnosing What Software is Using Port 80 for more information.


  • Only one instance of Simulator may be used at a time, but multiple instances of the KAS IDE may be used with the Simulator. A simple rule to remember is whatever instance in connected to Simulator, owns Simulator.

 


Stay Connected with Kollmorgen

Copyright © 2018 Kollmorgen