Cam table Graphical Area for the cam profile Curve Selection and Color Table Graphical Area for Curves

Cam Profile Editor

About the Cam Profile Editor

To open the cam profile editor in a new tab of the workspace, you have to double-click on the profile in the Project Explorer.

Cam Profile

Figure 7-9: Cam Profile

The cam profile editor enables you to create and/or modify a profile definition that describes the position evolution of the cam. This evolution is displayed in a 2D graphical format.

You can add, delete, or modify cam elements which consist of points and lines. Based on those elements and some constraints, the KAS IDEClosed"Integrated development environment" An integrated development environment is a type of computer software that assists computer programmers in developing software. IDEs normally consist of a source code editor, a compiler and/or interpreter, build-automation tools, and a debugger calculates a complete cam shape. See Cam Profile Segment Overview for more information on the segment types.

Master/Input (X-Axis) and Slave/Output (Y-axis) coordinates can be specified to define the position.

In addition to the position, it is also possible to visualize the velocity, acceleration, and jerkClosedIn physics, jerk is the rate of change of acceleration; more precisely, the derivative of acceleration with respect to time diagrams.

Windows Overview

Cam Profile Editor Main Window

Figure 7-10: Cam Profile Editor Main Window

The cam profile editor contains four distinct parts separated by splitters:

  1. The cam table (see call out ) displays each element and allows editing of the cam.
  2. The Graphical Area for the cam profile
    The upper graph displays a graphical representation of the cam elements
  3. The Curve Selection and Color Table allows you to select which plots (velocity, acceleration and jerk) are displayed
  4. The Graphical Area for Curves
    The lower graph displays a graphical representation of the velocity, acceleration and jerk plots

  • Undo (Ctrl+Z) and Redo (Ctrl+Y) operations are available for any changes you make to the cam profile.

Splitters allow you to resize each part.

For more information on cam profiles see Adding Cam Profiles and Profiles.

Concept Link IconSee Also

 


Stay Connected with Kollmorgen

Copyright © 2018 Kollmorgen