Import Cam Profile

The KAS IDEClosed"Integrated development environment" An integrated development environment is a type of computer software that assists computer programmers in developing software. IDEs normally consist of a source code editor, a compiler and/or interpreter, build-automation tools, and a debugger can import cam profiles from several sources.

  • Cam profiles (.CAM file format) which were exported from another KAS project.
  • User-defined cam profiles (in .CSV format) as described below. Upon importing, the .CSV file is converted to a .CAM file.

Row Syntax
1 CYCLIC;YES;
2 TABLE_BEGIN;;
3 0;0;SPLINE
4 X;Y;SPLINE
: X;Y;SPLINE
N 1000;1000;SPLINE
N+1 TABLE_END;;

Each row from 4 to N specifies the successive points that are part of the cam profile. The X and Y coordinates can be specified as floating-point values with sufficient digits after the decimal point (example: 995.2514255). To be valid, a CSV file must have at least 4 spline segments in it. See Cam Profile Segment Overview for more information on the segment types.


  • Splines are the only segment type that is currently supported when importing CSV data into KAS IDE. Other segment types are supported by importing and exporting .CAM files.

When a CSV file is imported the X, Y values are normalized with respect to maximum X, Y values present in the CSV file. The normalized X, Y values are scaled with respect to Master/Input scale and Slave/Output scale. They are added with Master/Input Offset and Slave /Output Offset respectively and will be displayed in the Specified points (Absolute) section of the cam profile.

Example:

CSV file X,Y Values: 

0;0;SPLINE
100;111;SPLINE
200;222;SPLINE
300;333;SPLINE

Max Value in CSV is

300;333;SPLINE

Normalized values:

0; 0;
0.333333333333333; 0.333333333333333;
0.666666666666667; 0.666666666666667;
1;1;

Offset:

10	20

Scale:

300	360

Value displayed in profile:

10;20;
109.9999999999999; 139.99999999999989;
210.00000000000009; 260.00000000000011;
310;380;

About the Import

A quick validation is performed when the profile is first imported.

  • The profile name is checked and if it is in use you are promoted to provide a new name.
  • The data format is validated and we check to see if the profile can be compiled without error.

If cyclic is on and the Vel/Accel values of the first element do not match the Vel/Accel of the last element, the first elements Vel/Accel will be copied to the last elements. A warning message will be posted to the log if this change takes place.

When Displaying the Imported Cam Profile

When you display an imported profile a dialog box indicates the progression of the import process.

Click the Abort button to abort the process, then a default cam profile is created.

About Invalid Data

When you display a CAM profile where two points are too close, a dialog box indicates the error.

Click the Discard All Invalid Pts button to discard all additional invalid points found in this cam profile.

A summary is displayed when the process is finished.

 


Stay Connected with Kollmorgen

Copyright © 2018 Kollmorgen