Feedback Connector X41 (SFA, accessory)

SFA (Smart Feedback Adapter) converts conventional feedback signals to a 2-wire serial signal. SFA can be laid into the cable duct. SFA dimensions (WxLxH): 61 x 88 x 25 mm

SFA adds a 15 pole HD SubD female connector X41 to the system for connection of a Kollmorgen motor feedback cable (see regional Accessories Manual).

Connect the flying leads of the SFA cable to X1 (FB1, EEO3) or X2 (FB2, EEO4) or X5 (FB2, EEO4):

Supported feedback types, pinout

X41 Pin

SFD

Resol-
ver

BiSSClosed"Bi-directional Serial Synchronous interface" An open-source communication protocol for feedback devices. With BiSS, all of the computation for interpolation in regard to position occurs on the ASIC directly in the encoder
B

EnDat
2.1

EnDat
2.2

HIPER-
FACE

Sine/
Cos

Sine/
Cos
+Hall

Incr. Enc.

Incr. Enc.
+Hall

Hall

Smart
Abs

Step/
Dir

CW/
CCW

1

-

-

-

-

-

-

-

Hall U

-

Hall U

Hall U

-

-

-

2

-

-

CLK+

CLK+

CLK+

-

-

Hall V

-

Hall V

Hall V

-

Step+

CW+

3

-

-

CLK-

CLK-

CLK-

-

-

Hall W

-

Hall W

Hall W

-

Step-

CW-

4

SEN+

-

SEN+

SEN+

SEN+

SEN+

SEN+

SEN+

SEN+

SEN+

-

SEN+

-

-

5

SEN-

-

SEN-

SEN-

SEN-

SEN-

SEN-

SEN+

SEN+

SEN+

-

SEN+

-

-

6

COM+

R1 Ref+

DAT+

DAT+

DAT+

DAT+

Zero+

Zero+

Zero+

Zero+

-

SD+

Dir+

CCW+

7

COM-

R2 Ref-

DAT-

DAT-

DAT-

DAT-

Zero-

Zero-

Zero-

Zero-

-

SD-

Dir-

CCW-

8

-

Th+

Th+

Th+

-

Th+

Th+

Th+

Th+

Th+

Th+

Th+

Th+

Th+

9

-

Th-

Th-

Th-

-

Th-

Th-

Th-

Th-

Th-

Th-

Th-

Th-

Th-

10

+5 V

-

+5 V

+5 V

+5 V

+5 V

+5 V

+5 V

+5 V

+5 V

+5 V

+5 V

+5 V

+5 V

11

0 V

-

0 V

0 V

0 V

0 V

0 V

0 V

0 V

0 V

0 V

0 V

0 V

0 V

12

-

S1 SIN+

A+

A+

-

SIN+

A+

A+

A+

A+

-

-

-

-

13

-

S3 SIN-

A-

A-

-

SIN-

A-

A-

A-

A-

-

-

-

-

14

-

S2 COS+

B+

B+

-

COS+

B+

B+

B+

B+

-

-

-

-

15

-

S4 COS-

B-

B-

-

COS-

B-

B-

B-

B-

-

-

-

-

CLK = CLOCK, DAT = DATA, SEN = SENSE, Th = Thermal control

 


Stay Connected with Kollmorgen

Copyright © 2018 Kollmorgen