I/O Connection (X21/X22/X23)
Pinout
|
X21
|
X22
|
X23
|
| X21 | Pin | Signal | Pin | Signal | |
|---|---|---|---|---|---|
|
A1 |
Analog-In (AIN) 1 + |
|
B1 |
Analog-Out (AOUT) 1 |
|
A2 |
Analog-In (AIN) 1 - |
B2 |
AGND |
||
|
A3* |
Digital-In (DIN) 1 |
B3 |
+24 V |
||
|
A4* |
Digital-In (DIN) 2 |
B4 |
DGND |
||
|
A5 |
Digital-In (DIN) 3 |
B5 |
Digital-Out (DOUT) 9 + (Relay) |
||
|
A6 |
Digital-In (DIN) 4 |
B6 |
Digital-Out (DOUT) 9 - (Relay) |
||
|
A7 |
Digital-In (DIN) 5 |
B7 |
|
||
|
A8 |
Digital-In (DIN) 6 |
B8 |
|
||
|
A9 |
Digital-In (DIN) 7 |
B9 |
|
||
|
A10 |
Digital-In (DIN) 8 |
B10 |
|
||
|
A11 |
|
B11 |
|
| X22 |
|||||
|---|---|---|---|---|---|
| Pin | Signal | Pin | Signal | ||
|
A12 |
|
|
B12 |
|
|
A13 |
Digital-In (DIN) 9 |
B13 |
Digital-Out (DOUT) 5 |
||
|
A14 |
Digital-In (DIN) 10 |
B14 |
Digital-Out (DOUT) 6 |
||
|
A15 |
Digital-In (DIN) 11 |
B15 |
Digital-Out (DOUT) 7 + |
||
|
A16 |
Digital-In (DIN) 12 |
B16 |
Digital-Out (DOUT) 7 - |
||
|
A17 |
AGND |
B17 |
Digital-Out (DOUT) 8 + |
||
|
A18 |
Analog-In (AIN) 2+ |
B18 |
Digital-Out (DOUT) 8 - |
||
|
A19 |
Analog-In (AIN) 2- |
B19 |
Analog-Out (AOUT) 2 |
||
|
A20* |
Digital-In/Out (DIO) 1 + |
B20* |
Digital-In/Out (DIO) 2 + |
||
|
A21* |
Digital-In/Out (DIO) 1 - |
B21* |
Digital-In/Out (DIO) 2 - |
||
| X23 |
Pin |
Signal |
|---|---|---|
|
2 |
Digital-In/Out (DIO) 6 + |
|
3 |
Digital-In/Out (DIO) 6 - |
|
|
6 |
Digital-In/Out (DIO) 5 + |
|
|
7 |
Digital-In/Out (DIO) 5 - |
|
|
10 |
+5 V |
|
|
11 |
0 V |
|
|
12 |
Digital-In/Out (DIO) 3 + |
|
|
13 |
Digital-In/Out (DIO) 3 - |
|
|
14 |
Digital-In/Out (DIO) 4 + |
|
|
15 |
Digital-In/Out (DIO) 4 - |
Technical data
| Interface | Electrical Data |
|---|---|
|
Analog inputs |
|
|
Analog outputs |
|
|
Digital inputs |
|
|
Digital inputs |
|
|
Digital outputs |
|
|
Digital outputs |
|
|
Digital inputs/outputs |
|
|
Digital output |
|
|
Safe digital inputs |
|
|
Safe digital inputs |
|
| Safe digital outputs SOUT1 to SOUT4 |
|
|
Copyright © 2018 Kollmorgen |
|







