OSSD

Test pulses on safe digital inputs (SIN1 to SIN4)

The used Safety Controller must be compatible to OSSD (Output Switching Signal Device) according to IECClosed"International Electrotechnical Commission" IEC is a not-for-profit, non-governmental international standards organization that prepares and publishes International Standards for all electrical, electronic and related technologies 61496.

Safety controllers check their outputs periodically during the normal operation. Their self-test processes create pulses to the safe inputs of the drive.

Timing

min

max

T1

150 µs

1 ms

T2

100 ms

1 s

T3

> T1 (non-overlapping)

Test pulses with 150 µs ≤ T1 ≤ 1 ms and T2 ≥ 100 ms will not have any influence to the safety function. Test pulses, which are outside of this specification, will switch the safety function, but will not create a dangerous situation.

The safety module software enters the I/O Failure State (fault reaction time ≤ 2ms, F???)

  • if no test pulse is detected for a period of 5 seconds,
  • if three test pulses on different channels overlap three times in succession.

With Safety Option 1 test pulses are ignored.

Test pulses on safe digital outputs (SOUT1 to SOUT4)

The safe digital outputs can be used as 24 V source voltage to be switched by an external safety relay to STO inputs.

Timing

min

max

T1

450 µs

550 µs

T2

810 ms

990 ms

T3

> T1 (non-overlapping)

The output test pulses are compatible with the safe digital input requirements. There is only one test pulse on all four outputs at a time. They do not overlap each other. Be sure to use a force-guide relay, converter, or controller that does not respond to these test pulses.

 


Stay Connected with Kollmorgen

Copyright © 2018 Kollmorgen