AIN.PSCALE

Description

AIN.PSCALE is an analog position scale factor that scales the analog input (AIN.VALUE ) for DRV.OPMODE = 2 , DRV.CMDSOURCE = 3 (analog position mode).

General Information

Type

NV Parameter

Units

Rotary: counts/V,rad/V, deg/V, 16-bit counts/V

Linear: counts/V, mm/V, µm/V, 16-bit counts/V

Range

Rotary:

1 to 9,223,372,036,854,775 counts/V

0 to 13,493,026.816 rad/V

0.06 to 179.0 deg/V

0 to 10,737,418.240 (PIN/POUT)/V

0 to 140,737,488,355.327 16-bit counts/V

Linear:

1 to 9,223,372,036,854,775 counts/V

0 to 2,147,483.648 mm/V

0 to 2,147,483,648.000 µm/V

0 to 10,737,418.240 (PIN/POUT)/V

0 to 140,737,488,355.327 16-bit counts/V

Default Value

Rotary:

1 counts/V

0 rad/V

0 deg/V

0 (PIN/POUT)/V

0 16-bit counts/V

Linear:

1 count/V

0 rad/V

0 deg/V

0 (PIN/POUT)/V

0 16-bit counts/V

Data Type

Float

Start Version

M_01-01-01-000

Variants Supported

FieldbusClosedA Fieldbus is an industrial network system for real-time distributed control (e.g. CAN or Profibus). It is a way of connecting instruments in a plant design

Index/Subindex

Object Start Version

EtherCATClosedEtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs COE and CANopen

3472h/0

M_01-00-00-000

Related Topics

Analog Input (pg 1)

Block Diagram for Position/Velocity Loop

 

 


Stay Connected with Kollmorgen

Copyright © 2018 Kollmorgen