DRV.DEC

Description

DRV.DEC sets the deceleration value for the velocity loop command (VL.CMDU ) and for the analog

velocity command (). The operation mode (DRV.OPMODE ) must be set to velocity mode for this command to function.

General Information

Type

NV Parameter

Units

Depends on UNIT.ACCROTARY (pg 1) or UNIT.ACCLINEAR (pg 1)

Rotary: rps/s, rpm/s, deg/s², (custom units)/s², rad/s²

Linear: counts/s², mm/s², µm/s², (custom units)/s²

Range

Rotary:

0.002 to 833,333.333 rps/s

0.112 to 50,000,000.000 rpm/s

0.009 to 300,000,000.000 deg/s²

0.155 to 4,166,666.752 (custom units)/s²

0.012 to 5,235,987.968 rad/s²

Linear:

16,000.000 to 3,579,139,408,000.000 counts/s²

0.031*MOTOR.PITCH to 833,333.333*MOTOR.PITCH mm/s²

30.994*MOTOR.PITCH to 833,333,333.333*MOTOR.PITCH µm/s²

0.155 to 4,166,666.667 (custom units)/s²

Default Value

Rotary:

166.669 rps/s

10,000.000 rpm/s

60,000.000 deg/s²

833.333 (custom units)/s²

1,047.2 rad/s²

Linear:

715,840,000.000 counts/s²

166.71*MOTOR.PITCH4MOTOR.PITCH mm/s²

166,714.191*MOTOR.PITCHMOTOR.PITCH µm/s²

833.571 (custom units)/s²

Data Type

Float

Start Version

M_01-00-00-000

FieldbusClosedA Fieldbus is an industrial network system for real-time distributed control (e.g. CAN or Profibus). It is a way of connecting instruments in a plant design

Index/Subindex

Object Start Version

EtherCATClosedEtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs COE and CANopen

3522h/0

6084h/0

M_01-00-00-000

Related Topics

Controlled Stop

Limits

DRV.ACC , DRV.OPMODE

 


Stay Connected with Kollmorgen

Copyright © 2018 Kollmorgen