What's Fixed in KAS v3.02
| Defect | Description |
|---|---|
| BZ-9794 | Missing pop-up warning with ECAT MDP device when adding ESI file |
| BZ-9784 | KAS crashes in RuntimeProbes-IsConnected when starting the Oscilloscope |
| BZ-9776 | Online Change does not update controller project version |
| BZ-9770 | MC_TouchProbe.RecordedPosition is reset to 0 when Execute is toggled |
| BZ-9769 | MC_TouchProbe outputs are not updated when Execute is FALSE |
| BZ-9767 | MC_TouchProbe and MC_AbortTrigger cause Sinope to crash on dual-core PCMM |
| BZ-9765 | Run-time on dual core crashes when staring PLC |
| BZ-9762 | Crash when changing PLC axis properties |
| BZ-9761 | Simulator Displays a Single Axis when no Physical Axis is mapped to a PipeNetwork Axis |
| BZ-9748 | PCMM Dual-Core motion jitter |
| BZ-9655 | EtherCAT |
| BZ-9652 | PhaseCmd value in O-Scope does not use master scaling |
| BZ-9640 | MLPNAxisCreate(...) generated with missing drive number argument |
| BZ-9621 | AKD2G PLL Lock Fault |
| BZ-9616 | Runtime |
| BZ-9553 | Ethercat recovery fails with Analog Slice |
| BZ-9550 | When EtherCAT network fails, the last frame data is zero |
| BZ-9502 | MC_Power(...) status output always on with simulator. |
| BZ-9454 | Running the program and looking in the drive parameters page, stopped the and the IDE then crashed |
| BZ-9406 | ECAT diagnostic device status not available with 36 (or more nodes) |
| BZ-9361 | IDE crashes when creating a new project on Windows 10. This problem may occur with Windows 7, if a default printer is not assigned. To avoid the problem with previous KAS versions, set a default printer in the "Devices and Printers" configuration. |
| BZ-8665 | Tree view on the Left side of integrated Workbench doesn't appear at times |
| BZ-8518 | Imported ENI file can crash the PDMM Sinope process |
| BZ-8229 | KVB checkbox is present for variable of type PLC lib xxx structures. |
| BZ-7786 | "Find unused variables" used while program is running opens error pop ups. |
| BZ-7267 | In Online change mode, deleted variables are allowed for HMI |
| BZ-6659 | User units are not applied to the "spinning wheels". |
| DT-3383 | IDE displays LREAL with same precision as REAL. |
|
Copyright © 2018 Kollmorgen |
|







