AXIS#.PL.AINSCALE
Description
AXIS#.PL.AINSCALE is an analog position scale factor that scales the analog input (AINx.VALUE) for AXIS#.OPMODE = 2 , AXIS#.CMDSOURCE = 3 (analog position mode).
The value entered is the motor position per 1 V of analog input.
Versions
Action | Version | Notes |
---|---|---|
Implemented | 02-00-00-000 |
General Information
Type |
Read/Write |
Units |
Rotary: counts/V,rad/V, deg/V, (Custom Units)/V, 16-bit counts/V |
Range |
+/- 4,398,046,511,104 counts/V
Specific unit ranges are adjusted to account for the above max count range. |
Default Value |
0 counts/V |
Data Type |
Float |
Stored in Non Volatile Memory |
Yes |
Variants Supported
All variants are supported.
Fieldbus Information
Fieldbus![]() |
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|---|
EtherCAT![]() |
AXIS1.PL.AINSCALE | 0x500C | 0x7 | DINT | - | Position | RW | False |
AXIS2.PL.AINSCALE | 0x510C | 0x7 | DINT | - | Position | RW | False |