AXIS#.SM.T1
Description
AXIS#.SM.T1 defines the time of the service motion that is used in all service motion modes (see AXIS#.SM.MODE). For an alternating service motion mode, AXIS#.SM.T1 may not be set to 0.
Versions
| Action | Version | Notes |
|---|---|---|
| Implemented | 02-00-00-000 |
General Information
|
Type |
Read/Write |
|
Units |
ms |
|
Range |
0 to 65,535 ms |
|
Default Value |
500 ms |
|
Data Type |
Integer |
|
See Also |
|
|
Stored in Non Volatile Memory |
Yes |
Variants Supported
All variants are supported.
Fieldbus Information
| Fieldbus |
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|---|
| EtherCAT |
AXIS1.SM.T1 | 0x500E | 0x4 | UINT | - | - | RW | False |
| AXIS2.SM.T1 | 0x501E | 0x4 | UINT | - | - | RW | False |





